
Artificial, RTR 2000, DN 15, Straight with elbow
013G2170
RTR-KE w/elbow, RTR 7090 sensor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2170
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Description | RTR-KE w/elbow, RTR 7090 sensor |
| Design | Straight with elbow |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RTR-KE 15 S set (valve and sensor) |
| Packaging type | Artificial |
| Product group | TRV set |
| Product line | 03 |
Characteristic | Value |
|---|---|
| Product Type | Artificial GAS + RTR-K/KE |
| RLV type | no RLV |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL evaluated | No |
| Valve size | DN 15 |
| Valve type | RTR-KE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.536 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.536 Kilogram |