
Blister, RTR 2000, RTR-G, DN 20, Straight
013G2117
RTR-G DN 20 straight and RA2992 blister pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2117
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RTR-G DN 20 straight and RA2992 blister pack |
| Design | Straight |
| DG Indicator Profile | Contains Gas |
| Material Description | RA-N 15 Angle + RA2992 |
| Packaging type | Blister |
| Product group | TRV set |
Characteristic | Value |
|---|---|
| Product line | 03 |
| Product Type | Gas + RTR-G |
| RLV type | no RLV |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Remote sensor |
| Tailpiece type | Standard |
| UL evaluated | No |
| Valve size | DN 20 |
| Valve type | RTR-G |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.65 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.65 Kilogram |