Artificial, RTR 2000, RLV-KS, ½", Straight
013G2100
RLV-KS 1/2" S, RTR 7097 sensor
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2100
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RLV-KS 1/2" S, RTR 7097 sensor |
| Design | Straight |
| DG Indicator Profile | Contains Gas |
| Material Description | RLV-KS 1/2 str. and RTR7097 |
| Packaging type | Artificial |
| Product group | TRV set |
| Product line | 03 |
| Product Type | GAS + RLV-KS |
Characteristic | Value |
|---|---|
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-KS |
| SCIP dossier no. | a3b6de2f-de9d-4989-bda9-0f9b8b9455f7 |
| SCIP dossier product name | RLV-KS Set w. RTR Sensor |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 23 °C |
| Sensor setting temperature [°C] [Min] | 14 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL evaluated | No |
| Valve size | ½" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.6 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |