
009L6152
009L6152
Product specifications
Characteristic | Value |
|---|---|
| Approval | cURus recognized |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3 in |
| Connection size [mm] | 83 mm |
| Connection standard | DIN BW |
| Connection type | Soldering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Groove |
| Flange form | Square |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Flange set 3 in for OFB DIN BW |
| Material Spec. | Steel |
| Packing format | Single pack |
| Parts included | 1 flange |
| Product group | Check valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Flange set |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | aa38a29c-f8e0-48f7-98f0-354048ccee07 |
| SCIP dossier product name | OFB |
| Staybolt dimension | M16 x 90 mm |
| Type designation | Flange |
| Used for product | OFB 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.033 Kilogram |
| Net weight | 4.218 Kilogram |
| Volume | 5.161 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255154631 |
| Proposition 65 | Cancer and Reproductive Harm |