
009G0020
009G0020
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Valve disc assembly IP - 750 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | BM/GBC valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Diaphragm assembly |
| Product Type | Service kit |
| Quantity per packing format | 750 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Diaphragm set |
| Used for product | BML 6BMT 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.82 Gram |
| Net weight | 2.82 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428288293 |