
CHRCV DN25 PN16 2-way control valve
003Z9301
CHRCV DN25 PN16 2-way control valve
003Z9301
Product specifications
Characteristic | Value |
|---|---|
| Actuator connection | Danfoss standard |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection types | Internal thread ISO 228/1G 1 |
| Contains batteries | No |
| Description | CHRCV DN25 PN16 2-way control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 4.00 m³/h |
| Leakage rate with recommended actuator (IEC 60534-4) | Class IV |
| Material Description | CHRCV DN25 PN16 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 95 °C |
| Pressure class | PN 16 |
| Product group | Other valves |
| Product line | 28 |
| Product Type | CHRCV |
| Shut-off function | No |
| Storage and Transport temperature [°C] [Max] | 70 °C |
| Storage and Transport temperature [°C] [Min] | -40 °C |
| Stroke [mm] | 3.00 mm |
| Valve body material | CW 617N |
| Valve size | DN 25 |
| Version | CHRCV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.465 Kilogram |
| Net weight | 0.445 Kilogram |
| Volume | 0.336 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255053477 |
| Proposition 65 | Cancer and Reproductive Harm |