Danfoss logo
 003Z9300-301

CHRCV DN20 PN16 2-way control valve

003Z9300

CHRCV DN20 PN16 2-way control valve

Product specifications

Characteristic
Value
Actuator connectionDanfoss standard
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection typesInternal thread ISO 228/1G ¾
Contains batteriesNo
DescriptionCHRCV DN20 PN16 2-way control valve
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Flow limitationYes
Kvs values [m³/h]3.00 m³/h
Leakage rate with recommended actuator (IEC 60534-4)Class IV
Material DescriptionCHRCV DN20 PN16
Characteristic
Value
Media temperature [°C] [Max]95 °C
Pressure classPN 16
Product groupOther valves
Product line28
Product TypeCHRCV
Shut-off functionNo
Storage and Transport temperature [°C] [Max]70 °C
Storage and Transport temperature [°C] [Min]-40 °C
Stroke [mm]3.00 mm
Valve body materialCW 617N
Valve sizeDN 20
VersionCHRCV

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.3 Kilogram
Volume0.336 Cubic decimeter
Characteristic
Value
EAN/UPC5715255053453
Proposition 65Cancer and Reproductive Harm