
Solenoid operated valves, VDHT B3 3/4-1/2 NC
180L0255
Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: NPT, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2
180L0255
Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial |
| Approval | UL |
| China RoHS compliance | Out of scope |
| Connection standard | NPT |
| Contains batteries | No |
| Description | VDHT B3 3/4 -1/2 NC NPT |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Manifold |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 16.000 gal/min |
| Flow [l/min] [Max] | 60.00 l/min |
| Function | 1 NC |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Inlet connection size [in] | 3/4 |
| Material Description | VDHT B3 3/4 -1/2 NC NPT |
| Media temperature [°C] [Max] | 90 °C |
| Media temperature [°F] [Max] | 194 °F |
| Operating pressure [barg] [Max] | 160 barg |
| Operating pressure [psig] [Max] | 2400 psig |
| Outlet connection size [in] | 1/2 |
| Product description | Solenoid operated valves |
| Product group | Valve |
| Product line | 14 |
| Product Type | VDHT 2/2 |
| REACH Candidate List substances 0.1 | No |
| Type designation | VDHT B3 3/4-1/2 NC |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.276 Kilogram |
| Net weight | 4.905 Kilogram |
| Volume | 5.973 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162675700 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |