
Valve Plate set
180B4796
Valve plate set PAHT G 20
180B4796
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Valve plate set PAHT G 20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve plate set PAHT G 20 |
| Product description | Spare parts for PAHT G pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part PAHT G 20-32 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Valve Plate set |
| UL evaluated | No |
| Used for product | PAHT G 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.606 Kilogram |
| Net weight | 0.57 Kilogram |
| Volume | 1.66 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255248750 |
| Proposition 65 | No significant risk |