
Valve plate kit, PAHT 25; PAHT 20; PAHT 32
180B4700
Spare part for PAH/T 20-32 pumps
180B4700
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Spare part for PAH/T 20-32 pumps |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve plate kit PAHT G 20-32 LP |
| Product description | PAHT pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for PAH/T 20-32 |
| Type designation | Valve plate kit |
| UL evaluated | No |
| Used for product | PAHT 20PAHT 25PAHT 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.606 Kilogram |
| Net weight | 0.57 Kilogram |
| Volume | 1.662 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162716182 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |