
Valve plate kit, PAHT 70; PAHT 50
180B4698
Spare part for PAH/T 50-100 pumps
180B4698
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Spare part for PAH/T 50-100 pumps |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve plate kit PAHT G 50-70 LP |
| Product description | PAHT G pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for PAH/T 50-100 |
| Type designation | Valve plate kit |
| UL evaluated | No |
| Used for product | PAHT 50PAHT 70 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.371 Kilogram |
| Net weight | 1.225 Kilogram |
| Volume | 1.66 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162716137 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |