
Swashplate kit, PAHT 308
180B4081
Swash plate set PAHT 308
180B4081
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Swash plate set PAHT 308 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Swash plate set PAHT 308 |
| Product description | Spare parts for PAHT pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for PAHT 256-308 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Swashplate kit |
| UL evaluated | No |
| Used for product | PAHT 308 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.782 Kilogram |
| Net weight | 6.653 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162667859 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |