
Cylinder barrel kit, PAHT 256; PAHT 308
180B4079
Cyl.barrel set PAHT 256-308
180B4079
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Cyl.barrel set PAHT 256-308 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Cyl.barrel set PAHT 256-308 |
| Product description | Spare parts for PAHT pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for PAHT 256-308 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cylinder barrel kit |
| UL evaluated | No |
| Used for product | PAHT 256PAHT 308 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 21.44 Kilogram |
| Volume | 68.103 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162668382 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |