
Accessory for APP
180Z4084
BoWex 80 Compact Elastomer T70 ShA. (1 pcs.)
180Z4084
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| Contains batteries | No |
| Description | BoWex 80 Compact Elastomer T70 ShA. (1 pcs.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | BoWex 80 Compact Elastomer T70 ShA |
| Product description | Accessories for APP |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 53-92 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Accessory for APP |
| UL evaluated | No |
| Used for product | APP 53APP 65APP 78APP 86APP 92 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.669 Kilogram |
| Net weight | 5.25 Kilogram |
| Volume | 22.724 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162681510 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |