
Spare part for APP 21-38, APP 26; APP 30; APP 21; APP 38; APP 24
180B4797
Valve plate set APP x 21-38
180B4797
Product specifications
Characteristic | Value |
|---|---|
| Description | Valve plate set APP x 21-38 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Valve pl. set APP x 21-38/xxxx x C1B/C2B |
| Product group | Spare part |
Characteristic | Value |
|---|---|
| Product line | 14 |
| Product Type | Spare part for APP 21-38 w. ceramics |
| Type designation | Spare part for APP 21-38 |
| Used for product | APP 21APP 24APP 26APP 38APP 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.54 Kilogram |
| Net weight | 5.518 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715255255215 |