
Retainer kit, APP D 30/1200 01 A6B
180B4759
Product description: Spareparts for APP C Pumps
180B4759
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Retainer kit APP x 30/1200 x6B |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Retainer set APP D 30/1200 x3B/x6B |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Retainer kit |
| UL evaluated | No |
| Used for product | APP D 30/1200 01 A6B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.006 Kilogram |
| Net weight | 4.523 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |