
Port plate kit, APP D 21/1200 01 C1B; APP D 30/1200 01 A6B; APP D 26/1500 01 C1B
180B4756
Product description: Spareparts for APP C Pumps
180B4756
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Port pl. kit 21/12, 26/15 x1B, 30/12 x6B |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Port pl. set 21/12, 26/15 x1B, 30/12 x6B |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Port plate kit |
| UL evaluated | No |
| Used for product | APP D 21/1200 01 C1BAPP D 26/1500 01 C1BAPP D 30/1200 01 A6B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.365 Kilogram |
| Net weight | 8.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715162981894 |