
Shaft seal kit, APP D 30/1200 01 A6B; APP D 26/1500 01 A3B; APP D 21/1200 01 A3B; APP D 21/1500 01 A3B
180B4710
Product description: Spareparts for APP C Pumps
180B4710
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Shaft seal kit APP x 21-38/xxxx x AxB |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Shaft seal set APP x 21-38/xxxx x AxB |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Shaft seal kit |
| UL evaluated | No |
| Used for product | APP D 21/1200 01 A3BAPP D 21/1500 01 A3BAPP D 26/1500 01 A3BAPP D 30/1200 01 A6B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.66 Liter |
| EAN/UPC | 5715162792117 |