
Seal kit
180B4709
Product description: Spareparts for APP C Pumps
180B4709
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Seal kit excl.S.seal APP x 21-38 x AxB |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Seal set excl.S.seal APP x 21-38 x AxB |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Seal kit |
| UL evaluated | No |
| Used for product | APP D 21/1200 01 A3BAPP D 21/1500 01 A3BAPP D 30/1200 01 A6BAPP D 26/1500 01 A3B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.365 Kilogram |
| Net weight | 0.268 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.374 Liter |
| EAN/UPC | 5715162792100 |