
Spare part
180B4708
Product description: APP C Pumps
180B4708
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Swash plate kit APP x 21/1500 x x6B |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Swash plate set APP x 21/1500 x x6B |
| Product description | APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 30-38 |
| Type designation | Spare part |
| Used for product | APP x 21/1500 x x6B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.131 Kilogram |
| Net weight | 8.691 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.919 Liter |
| EAN/UPC | 5715162790960 |