
Flush valve kit, APP 22; APP 26; APP 30; APP 21; APP 38; APP 24
180B4663
Product description: Spare parts for APP pumps
180B4663
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Flushing valve kit APP x 21-38 x xxx |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Flush valve kit |
| UL evaluated | No |
| Used for product | APP 21APP 22APP 24APP 26APP 30APP 38 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.503 Kilogram |
| Net weight | 0.475 Kilogram |
| Volume | 0.838 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162487259 |
| Proposition 65 | No significant risk |