
Seal kit
180B4655
Product description: Spareparts for APP C Pumps
180B4655
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Seal excl.S.seal APP x 21-38/xxxx x CxB |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Seal excl.S.seal APP x 21-38/xxxx x CxB |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 21-38 |
| Type designation | Seal kit |
| UL evaluated | No |
| Used for product | APP D 21/1200 01 C1BAPP D 21/1500 01 C1BAPP D 26/1500 01 C1BAPP D 38/1500 01 C2BAPP D 30/1200 01 C1B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.23 Kilogram |
| Net weight | 0.152 Kilogram |
| Volume | 3.469 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162485910 |
| Proposition 65 | No significant risk |