
Tool kit, APP D 21/1200 01 C1B; APP D 21/1500 01 C1B; APP D 30/1200 01 A6B; APP D 38/1500 01 C2B; APP D 30/1200 01 C1B; APP D 26/1500 01 C1B; APP D 26/1500 01 A3B; APP D 21/1200 01 A3B; APP D 21/1500 01 A3B
180B4654
Product description: Spareparts for APP C Pumps
180B4654
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Tool kit APP x 21-38/xxxx x xxB |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Tool kit APP x 21-38/xxxx x xxB |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Tool kit |
| UL evaluated | No |
| Used for product | APP D 21/1200 01 A3BAPP D 21/1200 01 C1BAPP D 21/1500 01 A3BAPP D 21/1500 01 C1BAPP D 26/1500 01 A3BAPP D 26/1500 01 C1BAPP D 30/1200 01 A6BAPP D 30/1200 01 C1BAPP D 38/1500 01 C2B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.7 Kilogram |
| Net weight | 5.086 Kilogram |
| Volume | 50.662 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162472477 |
| Proposition 65 | No significant risk |