
Retainer kit, APP W HC 24; APP W HC 21
180B4643
Retainer set (APP W HC 15-24)
180B4643
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Retainer set (APP W HC 15-24) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Retainer set APP W HC 15-24 |
| Product description | Spare parts for APP W pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP W HC 15-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Retainer kit |
| UL evaluated | No |
| Used for product | APP W HC 21APP W HC 24 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.005 Kilogram |
| Net weight | 4.668 Kilogram |
| Volume | 11.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162671139 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |