
Valve plate kit, APP W HC 15
180B4641
Valve plate set (APP W HC 15)
180B4641
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Valve plate set (APP W HC 15) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve plate set APP W HC 15 |
| Product description | Spare parts for APP W pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP W HC 15-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Valve plate kit |
| UL evaluated | No |
| Used for product | APP W HC 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.584 Kilogram |
| Net weight | 4.237 Kilogram |
| Volume | 11.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162670774 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |