
Cylinder barrel kit, APP W HC 24; APP W HC 15; APP W HC 21; APP W HC 30
180B4640
Cylinder barrel (APP W HC 15-30)
180B4640
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Cylinder barrel (APP W HC 15-30) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Cylinder barrel APP W HC 15-30 |
| Product description | Spare parts for APP W pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP W HC 15-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cylinder barrel kit |
| UL evaluated | No |
| Used for product | APP W HC 15APP W HC 21APP W HC 24APP W HC 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.05 Kilogram |
| Net weight | 21.442 Kilogram |
| Volume | 66.537 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162670743 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |