
Port flange kit, APP 46; APP 26; APP 30; APP 21; APP 38; APP 24
180B4633
Port flange kit (APP 21-46)
180B4633
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Port flange kit (APP 21-46) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Port flange kit (APP 21-46) |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Copy of Spare part for APP 21-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Port flange kit |
| UL evaluated | No |
| Used for product | APP 21APP 24APP 26APP 30APP 38APP 46 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38.5 Kilogram |
| Net weight | 29 Kilogram |
| Volume | 69.09 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162668917 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |