
Shaft seal kit, APP 46; APP 26; APP 30; APP 21; APP 38; APP 24
180B4631
Shaft seal kit (APP 21-46)
180B4631
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Shaft seal kit (APP 21-46) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Shaft seal kit APP 21-46 |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Copy of Spare part for APP 21-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Shaft seal kit |
| UL evaluated | No |
| Used for product | APP 21APP 24APP 26APP 30APP 38APP 46 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.265 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 1.729 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162669099 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |