
Cylinder barrel kit, APP 86; APP 65; APP 92; APP 78; APP 53
180B4559
Cylinder barrel kit APP 53-92
180B4559
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Cylinder barrel kit APP 53-92 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Cylinder barrel kit APP 53-92 |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 53-92 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Cylinder barrel kit |
| UL evaluated | No |
| Used for product | APP 53APP 65APP 78APP 86APP 92 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 46.75 Kilogram |
| Net weight | 38.166 Kilogram |
| Volume | 65.255 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162674376 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |