
Flush valve kit, APP 86; APP 65; APP 78; APP 53
180B4556
Flush valve kit APP 53-86
180B4556
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Flush valve kit APP 53-86 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Flush valve kit APP 53-86 |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 53-92 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Flush valve kit |
| UL evaluated | No |
| Used for product | APP 53APP 65APP 78APP 86 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.511 Kilogram |
| Net weight | 0.435 Kilogram |
| Volume | 0.809 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162669280 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |