
Spare part for APP W HC 15-30
180B4538
Spider Kit Softex 55/70 98 shore red. IEC 225. (5 pcs.)
180B4538
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Spider Kit Softex 55/70 98 shore red. IEC 225. (5 pcs.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Spider Kit Softex 55/70 98 shore red |
| Product description | Spare parts for APP W pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP W HC 15-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spare part for APP W HC 15-30 |
| UL evaluated | No |
| Used for product | APP W HC 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.659 Kilogram |
| Net weight | 0.56 Kilogram |
| Volume | 3.325 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162669259 |
| Proposition 65 | No significant risk |