
Retainer kit, Spare part for APP 38-46
180B4383
Retainer set APP 43/1700
180B4383
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Retainer set APP 43/1700 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Retainer set APP 46/1780 |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 38-46 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Retainer kit |
| UL evaluated | No |
| Used for product | Spare part for APP 38-46 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.972 Kilogram |
| Net weight | 4.668 Kilogram |
| Volume | 11.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162668535 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |