
Port flange kit, APP 6.5; APP 7.2; APP 5.1; APP 10.2; APP 8.2
180B4316
Port flange kit APP 5.1-10.2
180B4316
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Port flange kit APP 5.1-10.2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Port flange kit APP 5.1-10.2 |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 5.1-10.2 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Port flange kit |
| UL evaluated | No |
| Used for product | APP 5.1APP 6.5APP 7.2APP 8.2APP 10.2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.037 Kilogram |
| Net weight | 2.909 Kilogram |
| Volume | 4.982 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162669020 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |