
Spare part for APP 21-30
180B4294
Spring spacer kit for APP 21-30
180B4294
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Spring spacer kit for APP 21-30 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | APP 30-38 spare part Spring spacer kit |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 21-30 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spare part for APP 21-30 |
| UL evaluated | No |
| Used for product | APP 21APP 24APP 26APP 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.112 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.798 Liter |
| EAN/UPC | 5715162420058 |