
Swashplate kit, APP 11; APP 13
180B4223
Swash plate APP 11/1200, APP 13/1500
180B4223
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Swash plate APP 11/1200, APP 13/1500 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Swash plate set APP 11/1200 APP13/1500 |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 11-13 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Swashplate kit |
| UL evaluated | No |
| Used for product | APP 11APP 13 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.636 Kilogram |
| Net weight | 8.172 Kilogram |
| Volume | 22.889 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162669327 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |