
APP pump with ceramic, APP D 21 - 38
180B5055
Flow [gpm] [Max]: 78.18, Flow [l/min] [Max]: 555, Outlet pressure [barg] [Max]: 60, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 600, Speed [rpm] [Min]: 1500
180B5055
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| ATEX compliance | No |
| Body material | Duplex |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | APP pump with ceramics. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 78.180 gal/min |
| Flow [l/min] [Max] | 555.00 l/min |
| Flow [m³/h] [Max] | 22.20 m³/h |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | APP D 21/1500 01 A3B |
| Outlet pressure [barg] [Max] | 60 barg |
| Outlet pressure [barg] [Min] | 10 barg |
| Outlet pressure [psig] [Max] | 1015 psig |
| Outlet pressure [psig] [Min] | 145 psig |
| Product description | APP pump with ceramic |
| Product group | Pump |
| Product line | 14 |
| Product Type | APP 21-38 |
| REACH Candidate List substances 0.1 | No |
| Seal Material | FKM |
| Speed [rpm] [Max] | 600 rpm |
| Speed [rpm] [Min] | 1500 rpm |
| Type designation | APP D 21 - 38 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 130 Kilogram |
| Net weight | 112 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 91.127 Liter |
| EAN/UPC | 5715162959886 |