
Pump, APP 26/1500
180B3275
Flow [gpm] [Max]: 94.37, Outlet pressure [barg] [Max]: 83, Speed [rpm] [Max]: 700, Speed [rpm] [Min]: 1500, Approval: CE, Body material: Super Duplex
180B3275
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| Approval | CE |
| ATEX compliance | No |
| Body material | Super Duplex |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 94.370 gal/min |
| Flow [gpm] [Min] | 76.870 gal/min |
| Flow [l/min] [Max] | 496.50 l/min |
| Flow [l/min] [Min] | 297.67 l/min |
Characteristic | Value |
|---|---|
| Flow [m³/h] [Max] | 29.79 m³/h |
| Flow [m³/h] [Min] | 17.86 m³/h |
| Material Description | APP S 26/1500 01 C19A |
| Outlet pressure [barg] [Max] | 83 barg |
| Outlet pressure [barg] [Min] | 10 barg |
| Outlet pressure [psig] [Max] | 1200 psig |
| Outlet pressure [psig] [Min] | 145 psig |
| Product description | APP S pumps |
| Product group | Pump |
| Product line | 14 |
| Product Type | APP S 21-38 |
| REACH Candidate List substances 0.1 | No |
| Seal Material | NBR |
| Serviceable | Yes |
| Speed [rpm] [Max] | 700 rpm |
| Speed [rpm] [Min] | 1500 rpm |
| Type designation | APP 26/1500 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Kilogram |
| Net weight | 105 Kilogram |
| Volume | 91.406 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255122500 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |