
APP S pumps
180B3225
Flow [gpm] [Max]: 49.4, Flow [l/min] [Max]: 190.2, Outlet pressure [barg] [Max]: 70, Outlet pressure [psig] [Max]: 1015, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 700
180B3225
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| Approval | CE |
| ATEX compliance | No |
| Body material | Super Duplex |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | Pump for sea- or brackish water |
| DG Indicator Profile | Not relevant for dangerous goods |
| Displacement [cm³/rev] | 137.40 cm³/rev |
| Displacement [in³/rev] | 8.38 in³/rev |
| Drain connection size [in] | 0.250 in |
| Drain connection standard | BSPP |
| Drain connection type | Thread |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 49.400 gal/min |
| Flow [gpm] [Min] | 20.800 gal/min |
| Flow [l/min] [Max] | 190.20 l/min |
| Flow [l/min] [Min] | 80.20 l/min |
| Flow [m³/h] [Max] | 11.40 m³/h |
| Flow [m³/h] [Min] | 6.30 m³/h |
| In scope of WEEE | No |
| Inlet connection size (metric) | M42 |
| Inlet connection standard | Metric |
| Inlet connection type | Thread |
| Inlet pressure [barg] [Max] | 5.0 barg |
| Inlet pressure [barg] [Min] | 2.0 barg |
Characteristic | Value |
|---|---|
| Inlet pressure [psig] [Max] | 72.5 psig |
| Inlet pressure [psig] [Min] | 29.0 psig |
| Inlet pressure peak [barg] [Max] | 10 barg |
| Inlet pressure peak [psig] [Max] | 145 psig |
| Material Description | APP S 11/1500 |
| Media temperature [°C] [Max] | 50 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 122 °F |
| Media temperature [°F] [Min] | 36 °F |
| Outlet connection size (metric) | M42 |
| Outlet connection standard | Metric |
| Outlet connection type | Thread |
| Outlet pressure [barg] [Max] | 70 barg |
| Outlet pressure [barg] [Min] | 10 barg |
| Outlet pressure [psig] [Max] | 1015 psig |
| Outlet pressure [psig] [Min] | 145 psig |
| Outside dimensions of packaging LxWxH [in] | 22x13,2x18,3 |
| Outside dimensions of packaging LxWxH [mm] | 562x336x466 |
| Product description | APP S pumps |
| Product group | Pump |
| Product line | 14 |
| Product Type | APP 11-13 |
| REACH Candidate List substances 0.1 | No |
| Seal Material | NBR |
| Serviceable | Yes |
| Sound pressure level [dB(A)] | 85 dBA |
| Speed [rpm] [Max] | 1500 rpm |
| Speed [rpm] [Min] | 700 rpm |
| Speed continuous [rpm] [Min] | 700 rpm |
| Type designation | APP S 11/1500 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 93.6 Kilogram |
| Net weight | 73.172 Kilogram |
| Volume | 92.863 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162928936 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |