
Port plate kit, MPE 70
180F4174
MPE 70 Port Plate Kit
180F4174
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | MPE 70 Port Plate Kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | MPE 70 Port Plate Kit |
| Product description | Spare parts for MPE |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for MPE 70 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Port plate kit |
| UL evaluated | No |
| Used for product | MPE 70 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.068 Kilogram |
| Net weight | 3.25 Kilogram |
| Volume | 11.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162282557 |
| Proposition 65 | No significant risk |