
Energy Recovery Device
180F7171
Mounting orientation: Vertical; Horizontal, Rated power [HP]: 30, Rated power [kW]: 0, Speed [rpm] [Min]: 625, Speed [rpm] [Max]: 875, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308
180F7171
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | MPE S 70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| HP out flow [gpm] [Max] | 308 gal/min |
| HP out flow [m³/h] [Max] | 70 m³/h |
| In scope of WEEE | No |
| Material Description | MPE S 70 |
Characteristic | Value |
|---|---|
| Mounting orientation | Bare shaftedHorizontalVertical |
| Product description | MPE |
| Product group | Energy Recovery Device |
| Product line | 14 |
| Product Type | MPE 70 |
| Rated power [HP] | 30.0 HP |
| Rated power [kW] | 0.0 kW |
| REACH Candidate List substances 0.1 | No |
| Speed [rpm] [Max] | 875 rpm |
| Speed [rpm] [Min] | 625 rpm |
| Type designation | MPE S 70 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 130 Kilogram |
| Net weight | 113.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 146.717 Liter |
| EAN/UPC | 5715162944516 |