
Energy Recovery Device, ISAVE 40
180F7119
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 0, Rated power [kW]: 0
180F7119
Product specifications
Characteristic | Value |
|---|---|
| Allowable working torque [lbf·ft] [Max] | 75 lbf∙ft |
| Allowable working torque [Nm] [Max] | 102 N-m |
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure HP in out [barg] [Max] | 5.00 barg |
| Differential pressure HP in out [psig] [Max] | 72.0 psig |
| Drain connection size [in] | 0.250 in |
| Drain connection standard | BSPP |
| Drain connection type | BSPP |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Min] | 92.000 gal/min |
| Flow [m³/h] [Min] | 21.00 m³/h |
| HP inlet connection size [in] | 3.000 in |
| HP Inlet connection standard | Victaulic |
| HP inlet pressure [barg] [Max] | 83 barg |
| HP inlet pressure [barg] [Min] | 20 barg |
| HP inlet pressure [psig] [Max] | 1200 psig |
| HP inlet pressure [psig] [Min] | 290 psig |
| HP inlet pressure, intermittent [barg] [Min] | 3 barg |
| HP inlet pressure, intermittent [psig] [Min] | 44 psig |
| HP out flow [gpm] [Max] | 181 gal/min |
| HP out flow [m³/h] [Max] | 41 m³/h |
| HP outlet connection size [in] | 3.000 in |
| HP Outlet connection standard | Victaulic |
| HP outlet pressure [barg] [Max] | 83 barg |
| HP outlet pressure [psig] [Max] | 1200 psig |
| LP in out @ max flow [psig] | 18 psig |
| LP in out @ max. flow [barg] | 1 barg |
| LP inlet allowable working flow [gpm] [Max] | 295 gal/min |
Characteristic | Value |
|---|---|
| LP inlet allowable working flow [m³/h] [Max] | 67 m³/h |
| LP inlet connection size [in] | 3.000 in |
| LP Inlet connection standard | Victaulic |
| LP inlet pressure [barg] [Max] | 5 barg |
| LP inlet pressure [psig] [Max] | 72 psig |
| LP Inlet pressure peak [barg] | 10 barg |
| LP Inlet pressure peak [psig] | 145 psig |
| LP outlet connection size [in] | 3.000 in |
| LP outlet pressure [barg] [Min] | 1 barg |
| LP outlet pressure [psig] [Min] | 15 psig |
| Lubrication flow at 60 [m³/h] [Max] | 0.80 m³/h |
| Lubrication flow at 871 [gpm] [Max] | 3.5 gal/min |
| Material Description | iSave S 40/1200 24 C4B |
| Material type | Super Duplex |
| Media temperature [°C] [Max] | 40 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 104 °F |
| Media temperature [°F] [Min] | 36 °F |
| Mounting orientation | Bare shaftedVerticalHorizontal |
| Outside dimensions of packaging LxWxH [in] | 29,8x14,9x14,9 |
| Outside dimensions of packaging LxWxH [mm] | 760x380x380 |
| Product description | iSave |
| Product group | Energy Recovery Device |
| Product line | 14 |
| Product Type | iSave 40 |
| Rated power [HP] | 0.0 HP |
| Rated power [kW] | 0.0 kW |
| REACH Candidate List substances 0.1 | No |
| Seal Material | NBR |
| Serviceable | Yes |
| Sound pressure level [dB(A)] | 84 dBA |
| Speed [rpm] [Max] | 1200 rpm |
| Speed [rpm] [Min] | 600 rpm |
| Starting torque [lbf·ft] [Max] | 110 lbf∙ft |
| Starting torque [Nm] [Max] | 150.00 N-m |
| Type designation | ISAVE 40 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 149.2 Kilogram |
| Net weight | 146.86 Kilogram |
| Volume | 109.744 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255157496 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |