
Energy Recovery Device, iSave 21 Plus
180F7118
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 0, Rated power [kW]: 0
180F7118
Product specifications
Characteristic | Value |
|---|---|
| Allowable working torque [lbf·ft] [Max] | 36 lbf∙ft |
| Allowable working torque [Nm] [Max] | 49 N-m |
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure HP in out [barg] [Max] | 5.00 barg |
| Differential pressure HP in out [psig] [Max] | 73.0 psig |
| Drain connection size [in] | 0.250 in |
| Drain connection standard | BSPP |
| Drain connection type | BSPP |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Min] | 26.000 gal/min |
| Flow [m³/h] [Min] | 6.00 m³/h |
| HP inlet connection size [in] | 2.000 in |
| HP Inlet connection standard | Victaulic |
| HP inlet pressure [barg] [Max] | 83 barg |
| HP inlet pressure [barg] [Min] | 15 barg |
| HP inlet pressure [psig] [Max] | 1200 psig |
| HP inlet pressure [psig] [Min] | 217 psig |
| HP inlet pressure, intermittent [barg] [Min] | 3 barg |
| HP inlet pressure, intermittent [psig] [Min] | 44 psig |
| HP out flow [gpm] [Max] | 96 gal/min |
| HP out flow [m³/h] [Max] | 22 m³/h |
| HP outlet connection size [in] | 2.000 in |
| HP Outlet connection standard | Victaulic |
| HP outlet pressure [barg] [Max] | 83 barg |
| HP outlet pressure [psig] [Max] | 1200 psig |
| In scope of WEEE | No |
| LP in out @ max flow [psig] | 13 psig |
| LP in out @ max. flow [barg] | 1 barg |
Characteristic | Value |
|---|---|
| LP inlet allowable working flow [gpm] [Max] | 145 gal/min |
| LP inlet allowable working flow [m³/h] [Max] | 33 m³/h |
| LP inlet connection size [in] | 2.000 in |
| LP Inlet connection standard | Victaulic |
| LP inlet pressure [barg] [Max] | 5 barg |
| LP inlet pressure [psig] [Max] | 72 psig |
| LP Inlet pressure peak [barg] | 10 barg |
| LP Inlet pressure peak [psig] | 145 psig |
| LP outlet connection size [in] | 2.000 in |
| LP outlet pressure [barg] [Min] | 1 barg |
| LP outlet pressure [psig] [Min] | 15 psig |
| Lubrication flow at 60 [m³/h] [Max] | 0.40 m³/h |
| Lubrication flow at 871 [gpm] [Max] | 1.8 gal/min |
| Material Description | iSave S 21/1500 24 C1B |
| Material type | Super Duplex |
| Media temperature [°C] [Max] | 40 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 104 °F |
| Media temperature [°F] [Min] | 36 °F |
| Motor ambient temperature [°C] [Max] | 41 °C |
| Motor ambient temperature [°F] [Max] | 105 °F |
| Mounting orientation | Bare shaftedHorizontalVertical |
| Product description | iSave |
| Product group | Energy Recovery Device |
| Product line | 14 |
| Product Type | ISAVE 21 PLUS |
| Rated power [HP] | 0.0 HP |
| Rated power [kW] | 0.0 kW |
| REACH Candidate List substances 0.1 | No |
| Seal Material | NBR |
| Speed [rpm] [Max] | 1500 rpm |
| Speed [rpm] [Min] | 500 rpm |
| Starting torque [lbf·ft] [Max] | 37 lbf∙ft |
| Starting torque [Nm] [Max] | 50.00 N-m |
| Type designation | iSave 21 Plus |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 56.5 Kilogram |
| Net weight | 43 Kilogram |
| Volume | 52.965 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255157465 |
| Proposition 65 | No significant risk |