
Energy Recovery Device
180F1154
Flow [l/min] [Max]: 161.7, Flow [m³/h] [Max]: 9.7, Flow [gpm] [Max]: 43, Speed [rpm] [Max]: 1800, Allowable working torque [Nm] [Max]: 190, Allowable working torque [lbf·ft] [Max]: 142, null: 80 - 124
180F1154
Product specifications
Characteristic | Value |
|---|---|
| Allowable working torque [lbf·ft] [Max] | 142 lbf∙ft |
| Allowable working torque [Nm] [Max] | 190 N-m |
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Displacement [cm³/rev] | 90.00 cm³/rev |
| Displacement [in³/rev] | 5.49 in³/rev |
| EU RoHS compliance | Yes |
| Flow [gpm] [Max] | 43.000 gal/min |
| Flow [l/min] [Max] | 161.70 l/min |
| Flow [m³/h] [Max] | 9.70 m³/h |
| In scope of WEEE | No |
| Inlet pressure [barg] [Max] | 124.0 barg |
| Inlet pressure [barg] [Min] | 80.0 barg |
| Inlet pressure [psig] [Max] | 1800.0 psig |
Characteristic | Value |
|---|---|
| Inlet pressure [psig] [Min] | 1160.0 psig |
| Material Description | APM S 9.7/1800 01 C2A |
| Media temperature [°C] [Max] | 50 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 122 °F |
| Media temperature [°F] [Min] | 36 °F |
| Outlet pressure [barg] [Max] | 6 barg |
| Outlet pressure [barg] [Min] | 3 barg |
| Outlet pressure [psig] [Max] | 87 psig |
| Outlet pressure [psig] [Min] | 44 psig |
| Product group | Energy Recovery Device |
| Product line | 14 |
| Product Type | APM S 5.4-9.7 |
| Rated power [HP] | 50.0 HP |
| Rated power [kW] | 37.0 kW |
| REACH Candidate List substances 0.1 | No |
| Sound pressure level [dB(A)] | 85 dBA |
| Speed [rpm] [Max] | 1800 rpm |
| Speed [rpm] [Min] | 700 rpm |
| Type designation | APM 9.7 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48.5 Kilogram |
| Net weight | 43.302 Kilogram |
| Volume | 36 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255159933 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |