
FVR-D
065B8254
FVR Draining Ball Valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FVR, FVR-D
065B8254
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| Contains batteries | No |
| Description | FVR Draining Ball Valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | FVR Draining Ball |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Medium alternative | Glycolic water up to 50% |
| Permissible media | District heating/cooling circulation water |
| Product group | Accessories - Auxiliary Products |
| Product line | 08 |
| Product Type | FVR-D |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e299f1df-3028-4b0f-81e9-061901a3c18c |
| SCIP dossier product name | 065B8254 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.066 Kilogram |
| Net weight | 0.066 Kilogram |
| Volume | 0.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104042572 |
| Proposition 65 | Cancer and Reproductive Harm |