
FVF, PN 16, DN 300, With plug, Flange, 300
065B7847
FVF DN300 PN16 with Plug, 2 holes
065B7847
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | DIN EN 1092-2 |
| China RoHS compliance | Out of scope |
| Connection size | 300 |
| Connection types | Flange |
| Contains batteries | No |
| Description | FVF DN300 PN16 with Plug, 2 holes |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 300 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 1735.00 m³/h |
| Material | Grey cast iron EN-GJL-250 (GG25) |
| Material Description | FVF DN300 PN16 with Plug, 2 holes |
| Media temperature [°C] [Max] | 150 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Mesh size [mm] | 1.18 mm |
| Number of meshes [n/cm²] | 25 |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Auxiliary Products |
| Product line | 08 |
| Product Type | FVF |
| REACH Candidate List substances 0.1 | No |
| Size | DN 300 |
| Strainer type | With plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 280 Kilogram |
| Net weight | 238 Kilogram |
| Volume | 299.299 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421556160 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |