
FVF, PN 25, DN 250, With plug, Flange, 250
065B7782
FVF DN250 PN25 with Plug
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FVF
065B7782
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | DIN EN 1092-2 |
| China RoHS compliance | Out of scope |
| Connection size | 250 |
| Connection types | Flange |
| Contains batteries | No |
| Description | FVF DN250 PN25 with Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 250 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 1260.00 m³/h |
| Label product | Yes |
| Material | Ductile iron EN-GJS-400-18-LT (GGG40.3) |
| Material Description | FVF DN250 PN25 with Plug |
| Media temperature [°C] [Max] | 350 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Mesh size [mm] | 1.18 mm |
| Number of meshes [n/cm²] | 25 |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Pressure nominal [bar] | 25 bar |
| Product group | Auxiliary Products |
| Product line | 08 |
| Product Type | FVF |
| REACH Candidate List substances 0.1 | No |
| Size | DN 250 |
| Strainer type | With plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 165 Kilogram |
| Net weight | 163 Kilogram |
| Volume | 222.912 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421555446 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |