
FVF, PN 16, With plug, Flange, 40
065B7762
FVF DN40 PN16 Plug-Special Screen, I-p
065B7762
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | DIN EN 1092-2 |
| China RoHS compliance | Out of scope |
| Connection size | 40 |
| Connection types | Flange |
| Contains batteries | No |
| Description | FVF DN40 PN16 Plug-Special Screen, I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 40 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 30.60 m³/h |
| Material | Grey cast iron EN-GJL-250 (GG25) |
| Material Description | FVF DN40 PN16 Plug-Special Screen, I-p |
| Media temperature [°C] [Max] | 150 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Mesh size [mm] | 0.40 mm |
| Number of meshes [n/cm²] | 280 |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Auxiliary Products |
| Product line | 08 |
| Product Type | FVF |
| REACH Candidate List substances 0.1 | No |
| Size | DN 40 |
| Strainer type | With plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.05 Kilogram |
| Net weight | 6.2 Kilogram |
| Volume | 16.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421555729 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |