
FVF gasket
065B7896
FVF Gasket DN250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Strainers
065B7896
Product specifications
Characteristic | Value |
|---|---|
| Body material | Reinforced graphite |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | FVF Gasket DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Label product | Yes |
| Material Description | Gasket for striner DN250 PN16, graphite |
| Media temperature [°C] [Max] | 350 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Permissible media | District heating/cooling circulation water |
| Product group | Accessories - Auxiliary Products |
| Product line | 08 |
| Product Type | FVF gasket |
| REACH Candidate List substances 0.1 | No |
| Size | DN 250 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.256 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104031958 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |