
Screens DN300 PN16-25 Fine+gasket
065B7837
Screens DN300 PN16-25 Fine+gasket
065B7837
Product specifications
Characteristic | Value |
|---|---|
| Body material | Stainless steel mat. No 1.4301 |
| Contains batteries | No |
| Description | Screens DN300 PN16-25 Fine+gasket |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | FVF Screen DN300 Fine Mesh |
| Media temperature [°C] [Max] | 350 °C |
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
Characteristic | Value |
|---|---|
| Mesh size [mm] | 0.25 mm |
| Number of meshes [n/cm²] | 625 |
| Packing format | Multi pack |
| Permissible media | District heating/cooling circulation water |
| Product group | Accessories - Auxiliary Products |
| Product line | 08 |
| Product Type | FV Screens - Fine |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.1 Kilogram |
| Net weight | 2.1 Kilogram |
| Volume | 45.63 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421556054 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |