
DHW system, TD-S, 80 kW, 200 L
161L1331
THERMODUAL-S 200-80 StS
161L1331
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | DHW storage & charging |
| Approval | DVGWCE |
| Capacity [kW] | 80.0 kW |
| Category name | Tank solution substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | Rp3/4" |
| Circulation connection type | Internal thread |
| Circulation pipe size | DN20 |
| Connection direction primary and secondary | Horizontal |
| Contains batteries | No |
| Current [A] [Max] | 0.2 A |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Delta P primary without heat meter [bar] [Min] | 0.11 bar |
| Depth with cover [mm] | 865 mm |
| Description | THERMODUAL-S 200-80 StS |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 26,9 mm |
| DH connection type | welded |
| DH pipe size | DN20 |
| DHW connection size | Rp1 1/2" |
| DHW connection type | Internal thread |
| DHW Control type | External control |
| DHW controller name | No Controller |
| DHW HEX type | XB37M-1-26 |
| DHW pipe size | DN40 |
| DHW pump brand | Grundfos |
| DHW pump type | UPM2K |
| Differential pressure primary [bar] [Max] | 16 bar |
| EU RoHS compliance | Out of scope |
| Flow primary [m3/h] [Max] | 1.52 m³/h |
Characteristic | Value |
|---|---|
| Flow secondary [m3/h] [Max] | 1.37 m³/h |
| HE connection size | 26,9 mm |
| HE connection type | welded |
| HE pipe size | DN20 |
| Height with cover [mm] | 1595 mm |
| HEX DHW alloy | 1.4404 |
| HEX DHW brazing material | Brazed stainless steel |
| Hot water tank volume [l] | 200 L |
| Insulation material | EPS with laminated fleece |
| Manufacturer's name | Danfoss |
| Material Description | ThermoDual-S 200-80 StS HEX |
| Number of households [Max] | 20 |
| Package 2 depth [mm] | 800 mm |
| Package 2 height [mm] | 500 mm |
| Package 2 width [mm] | 1200 mm |
| Package depth [mm] | 750 mm |
| Package height [mm] | 1750 mm |
| Package width [mm] | 750 mm |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | DHW system |
| Product line | 32 |
| Product Type | TD-S |
| Supply temperature construction [˚C] | 150 °C |
| Supply temperature recommended [˚C] | 70 °C |
| Supply voltage [V] AC | 230 V |
| Tank material | 14571 |
| UL evaluated | No |
| Width with cover [mm] | 790 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 71 Kilogram |
| Net weight | 71 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 977.284 Liter |
| EAN/UPC | 5715162854327 |